Download document () of 20

181079
Model code: C22-DR-G-K10-P5

Eaton Moeller® series C22 Pushbutton, flat, maintained, green, 1 N/O, with cable 1m and M12A plug

General specifications

Product Name
Eaton Moeller® series C22 Pushbutton
Catalog Number
181079
Model Code
C22-DR-G-K10-P5
EAN
4015081760183
Product Length/Depth
1060 mm
Product Height
60 mm
Product Width
75 mm
Product Weight
0.06 kg
Certifications
CSA File No.: 165628
CSA-C22.2 No. 14-05 and 94-M91
CSA Class No.: 321103
CSA
CE
UL Category Control No.: NKCR
UL File No.: E29184
VDE 0660
UL
UL 508
IEC/EN 60947-5-1
CSA-C22.2 No. 14-18 and No. 94.2-15
CE marking

Features & Functions

Bezel color
Titanium
Bezel material
Plastic
Design
Flat
M12A
Classical
Electric connection type
Other
Fitted with:
Front ring
Inscription
Blank

General information

Cable length
1 m
Cable material
PUR
Connection to SmartWire-DT
No
Connection type
Cable (black) with M12A plug, 4 pole
Degree of protection
NEMA 12
IP67/IP69K
Lifespan, mechanical
1,000,000 Operations (AC operated)
Mounting position
As required
Opening diameter
22.5 mm
Operating frequency
3600 Operations/h
Overvoltage category
III
Pollution degree
3
Product category
RMQ compact solution
Product category
RMQ compact solution
Rated impulse withstand voltage (Uimp)
800 V AC
Shock resistance
30 g, Mechanical, Shock duration 11 ms
Tightening torque
2 Nm, Threaded ring
1 Nm, Plug
Type
Pushbutton actuator

Climatic environmental conditions

Ambient operating temperature - min
-30 °C
Ambient operating temperature - max
70 °C
Ambient storage temperature - min
30 °C
Ambient storage temperature - max
80 °C
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78

Electrical rating

Rated conditional short-circuit current (Iq)
1 kA
Rated insulation voltage (Ui)
250 V
Rated operational current (Ie) at AC-15, 24 V
4 A
Rated operational current (Ie) at DC-13, 24 V
3 A
Short-circuit protection rating
Max. 4 A gG/gL, Fuse, Contacts

Actuator

Actuating force
5 N
Actuator color
Green
Actuator diameter
29.7 mm
Actuator function
Switching function latching
Maintained

Contacts

Control circuit reliability
1 failure per 17,000,000 swtching operations (statistically determined, at 17 V DC/7 mA: N/O contact
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
1

Export product specification