Download document () of 20

183017
Model code: XNH00-XGRIP-FCL

Eaton xEffect - XNH circuit protection. NH00 replacement cover with FCL for XNH fuse-switch (2015)

General specifications

Product Name
Eaton xEffect XNH spare grip
Catalog Number
183017
Model Code
XNH00-XGRIP-FCL
EAN
4015081779444
Product Length/Depth
166 mm
Product Height
78 mm
Product Width
105 mm
Product Weight
0.143 kg
Compliances
RoHS conform
Global Catalog
183017

Product specifications

Accessory/spare part type
Spare handle cover
Other
For fuse size
00
Type
Accessory
Special features
  • Cover for XNH disconnector with Fuse control FCL.
  • Can only be used with fuse links equipped with live handle straps.
  • 3 pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.