Download document () of 20

183021
Model code: XNH00-XGRIP-FCE

Eaton xEffect - XNH circuit protection. NH00 replacement cover with FCE for XNH fuse-switch (2015)

General specifications

Product Name
Eaton xEffect XNH spare grip
Catalog Number
183021
Model Code
XNH00-XGRIP-FCE
EAN
4015081779482
Product Length/Depth
166 mm
Product Height
111 mm
Product Width
105 mm
Product Weight
0.262 kg
Compliances
RoHS conform
Global Catalog
183021

Product specifications

Accessory/spare part type
Other
Spare handle cover
For fuse size
00
Type
Accessory
Special features
  • Cover for XNH disconnector with Fuse control FCE.
  • Can only be used with fuse links equipped with live handle straps.3 pole

Export product specification