Download document () of 20

183104
Model code: XNH2-XKSS-39-34

Eaton xEffect - XNH circuit protection. XNH2 reach-over guard for SASY 60i, 39/34mm

General specifications

Product Name
Eaton xEffect XNH protection guard
Catalog Number
183104
Model Code
XNH2-XKSS-39-34
EAN
4015081780310
Product Length/Depth
49 mm
Product Height
29 mm
Product Width
210 mm
Product Weight
0.029 kg
Compliances
RoHS conform
Global Catalog
183104

Product specifications

Accessory/spare part type
Reach-over protection at busbar
Cover
Accessory
Functions
Accessory
For fuse size
2
Type
Accessory
Special features
  • For Busbar system 60mm
  • Can be fixed at the top or bottom of the device.
  • 39 or 34 mm distance to the base plate.
  • For flat connection or box terminal
  • 3 pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.