Download document () of 20

183919
Model code: IZMX40B4-V10W-1

Eaton Moeller series IZMX/INX - ACB. IZMX40, 4p, 1000 A, Icu (<= 440V 50/60 Hz): 66 kA, Ics (<= 440V 50/60 Hz): 66 kA, Ir 400 A - 1000 A, Withdrawable, Selective operation

General specifications

Product Name
Eaton Moeller series IZMX/INX circuit-breaker
Catalog Number
183919
Model Code
IZMX40B4-V10W-1
EAN
4015081790630
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
86 kg
Compliances
IEC
IEC/EN 60947
RoHS conform

Export product specification