Download document () of 20

183948
Model code: +IZMX-CAS403-3200-1

Eaton Moeller series IZMX/INX - ACB. Cassette 3200A, IZMX403, +

General specifications

Product Name
Eaton Moeller series IZMX/INX cassette
Catalog Number
183948
Model Code
+IZMX-CAS403-3200-1
EAN
4015081790814
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
29 kg
Compliances
RoHS conform

Export product specification