Download document () of 20

184054
Model code: INX40N3-32F-1

Eaton Moeller series IZMX/INX - ACB. Switch, disconnector, 3 pole, 3200A, without protection, IEC, Fixed, 40N3, 32F, 1

General specifications

Product Name
Eaton Moeller series IZMX/INX switch-disconnector
Catalog Number
184054
Model Code
INX40N3-32F-1
EAN
4015081795932
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
45 kg
Compliances
IEC
IEC/EN 60947
RoHS conform

Export product specification