Download document () of 20

184461
Model code: XNH1-CI45E

Eaton xEnergy Safety Ci LV systems LV switchgear. Ci45 individual enclosure;including one NH1 disconnector

General specifications

Product Name
Eaton xEnergy Safety Ci fuse enclosure XNH
Catalog Number
184461
Model Code
XNH1-CI45E
EAN
4015081784998
Product Length/Depth
225 mm
Product Height
500 mm
Product Width
375 mm
Product Weight
9.16 kg
Compliances
RoHS conform
Global Catalog
184461

Product specifications

Used with
Individual enclosures with NH fuse switch-disconnectors
Enclosures with devices fitted
xEnergy Safety Ci
Special features
K150/1 (5th conductor can be retrofitted) Metric cable entry knockouts in all sides Integrated pressure-relief mechanism for short-circuits Fuse switch-disconnector fitted to steel mounting plate Fixing straps for wall fixing Sealable cover fasteners Terminal for connecting the 4th conductor (PEN)
Type
Enclosures with devices fitted Individual enclosures with NH fuse switch-disconnectors xEnergy Safety Ci
Degree of protection
IP65
Other
Construction size (fuse inserts)
NH1
Unit type
Stand-alone device
Voltage rating
690 V AC
Housing depth
225 mm
Housing height
500 mm
Housing width
375 mm
Rated insulation voltage (Ui)
1000 V
Rated operating voltage (Ue) at AC - max
690 V
Cover/door type
Transparent
Functions
Enclosures with devices fitted
Fuse cartridge
NH1
Housing of equipment fuse switch disconnector
With safety switch disconnector
Rated operational current
250 A
Voltage rating at AC
690 V AC
Number of poles
Three-pole

Export product specification