Eaton xEnergy Basic LV systems Low voltage switchgear. NH switch-disconnectors mounting unit, 630A, WxH=500x450mm, 1x XNH3 3p, mounting on mounting plate
| Product Name |
Eaton xEnergy Basic other accessory
|
| Catalog Number |
184536
|
| Model Code |
EP53XNH31-OG
|
| EAN |
4015081785759
|
| Product Length/Depth |
92 mm
|
| Product Height |
450 mm
|
| Product Width |
500 mm
|
| Product Weight |
2.58 kg
|
| Compliances |
RoHS conform
|
| Global Catalog |
184536
|
| Fitted with: |
Cover
|
| Frame |
NH3
|
| Number of fuse holders (knife blade) |
1
|
| Number of fuse switch disconnectors |
1
|
| Amperage rating |
630 A
|
| Number of poles |
Three-pole
|
| Mounting method |
Mounting plate
|