Eaton xEnergy Basic LV systems Low voltage switchgear. NH switch-disconnectors mounting unit, 160A, W=400mm, XNH00 3/4p, mounting on mounting plate, W
| Product Name |
Eaton xEnergy Basic other accessory
|
| Catalog Number |
184559
|
| Model Code |
BPZ-XNH00X-2/1-400-MV-W
|
| EAN |
4015081785988
|
| Product Length/Depth |
125 mm
|
| Product Height |
305 mm
|
| Product Width |
325 mm
|
| Product Weight |
2.1 kg
|
| Compliances |
RoHS conform
|
| Global Catalog |
184559
|
| Features |
Concurrently switching N-neutral
|
| Fitted with: |
Cover
|
| Frame |
NH00
|
| Number of fuse holders (knife blade) |
2
|
| Number of fuse switch disconnectors |
2
|
| Amperage rating |
160 A
|
| Number of poles |
Three-pole
|
| Mounting method |
Mounting plate
|