Download document () of 20

186419
Model code: XTSZSA-SOND-RAL*

Eaton xEnergy Main LV systems LV switchgear. Sidewall, W=800mm, with top corner piece, special color

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
186419
Model Code
XTSZSA-SOND-RAL*
Product Length/Depth
682 mm
Product Height
1715.5 mm
Product Width
106.5 mm
Product Weight
18.673 kg
Compliances
RoHS conform
Global Catalog
186419

Product specifications

Surface finishing
Powder coating
Color
Other
Modular spacing
12.5 mm
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
107 mm
Material
Steel
Suitable for
Side panel use

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.