Download document () of 20

187144
Model code: XM2N43F08C

Eaton xEnergy Main LV systems LV switchgear. Frontcover, 2xNZM4, 3p, fixed mounting, width 800mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
187144
Model Code
XM2N43F08C
EAN
4015081821938
Product Length/Depth
80 mm
Product Height
70 mm
Product Width
15 mm
Product Weight
15 kg
Compliances
RoHS conform
Global Catalog
187144

Product specifications

RAL-number
7035
Color
Gray
Material
Metal
Mounting position
Scaffold
Model
Blind plate

Export product specification