Download document () of 20

187981
Model code: XLSD5S148

Eaton xEnergy Light LV systems LV switchgear. Section door, closed IP55, left or right-hinged, HxW = 1400 x 800mm, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
187981
Model Code
XLSD5S148
EAN
4015081856664
Product Length/Depth
25 mm
Product Height
1340 mm
Product Width
792 mm
Product Weight
21.9 kg
Compliances
RoHS conform
Global Catalog
187981

Product specifications

Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP55
NEMA 4X
Material
Steel
Model
Stop door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.