Download document () of 20

188023
Model code: XLST5S43

Eaton xEnergy Light LV systems LV switchgear. Bottom-/top plate, closed, galvanized, for WxD = 425 x 300mm, IP55

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
188023
Model Code
XLST5S43
EAN
4015081857081
Product Length/Depth
6 mm
Product Height
175 mm
Product Width
325 mm
Product Weight
1.4 kg
Compliances
RoHS conform
Global Catalog
188023

Product specifications

Fitted with:
Cable entry
Surface finishing
Galvanized
Color
Gray
RAL-number
0
Suitable for enclosure building length/depth
300 mm
Suitable for enclosure building width
425 mm
Material
Steel
Suitable for
Bottom planking
Roof planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.