Download document () of 20

188071
Model code: M30I-FWRLK3-*/*

Eaton Moeller® series M30 Illuminated selector switch actuator, RMQ-Titan, with thumb-grip, selectable, 3 positions, selectable, selectable, Front ring stainless steel

General specifications

Product Name
Eaton Moeller® series M30 Illuminated selector switch actuator
Catalog Number
188071
Model Code
M30I-FWRLK3-*/*
Product Length/Depth
36 mm
Product Height
47 mm
Product Width
46 mm
Product Weight
0.042 kg
Certifications
IEC/EN 60947
VDE 0660

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.