Download document () of 20

188215
Model code: BPZ-SF-DP-300

Eaton xEnergy Basic installation component, partition for shared composition, vertical, H=300mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
188215
Model Code
BPZ-SF-DP-300
EAN
4015081860869
Product Length/Depth
152 mm
Product Height
299.1 mm
Product Width
32 mm
Product Weight
0.062 kg
Compliances
RoHS conform
Certifications
CE
Global Catalog
188215

Product specifications

Type
Additional equipment
Color
Stainless steel
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm
Material
Metal
Model
Connector / partition piece
Functions
Additional equipment

Export product specification