Download document () of 20

18X

Eaton Crouse-Hinds series thin construction locknut, Rigid/IMC, Steel, 3"

General specifications

Product Name
Eaton Crouse-Hinds series thin construction locknut
Catalog Number
18X
UPC
784564110183
Product Length/Depth
3.96 in
Product Height
1.24 in
Product Width
1.37 in
Product Weight
0.066 lb
Global Catalog
18X

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Material
Steel
Conduit type
Rigid/IMC
Trade size
3"

Export product specification