Download document () of 20

190954
Model code: DILMT12-XMV

Eaton Moeller® series DILMT Mechanical interlock for DILMT7-12

General specifications

Product Name
Eaton Moeller® series DILMT Accessory Mechanical interlock
Catalog Number
190954
Model Code
DILMT12-XMV
EAN
4015081911776
Product Length/Depth
47 mm
Product Height
46 mm
Product Width
42 mm
Product Weight
0.016 kg
Certifications
CE

General

Accessory/spare part type
Mechanical locking
Product category
Accessories
Used with
Mechanical interlock for DILMT7 to DILMT12

Export product specification