Download document () of 20

190970
Model code: DILAT-03(RDC24)

Eaton Moeller® series DILAT Contactor relay, 24 V DC, 3 NC, Screw terminals, DC operation

General specifications

Product Name
Eaton Moeller® series DILAT Control relay
Catalog Number
190970
Model Code
DILAT-03(RDC24)
EAN
4015081911936
Product Length/Depth
77.5 mm
Product Height
70.1 mm
Product Width
27 mm
Product Weight
0.175 kg
Certifications
CE

General

Mounting method
DIN-rail/screw
Voltage type
DC

Electrical rating

Rated operational current (Ie) at AC-15, 380 V, 400 V, 415 V
1.9 A

Magnet system

Rated control supply voltage (Us) at AC, 50 Hz - min
0 V
Rated control supply voltage (Us) at AC, 50 Hz - max
0 V
Rated control supply voltage (Us) at AC, 60 Hz - min
0 V
Rated control supply voltage (Us) at AC, 60 Hz - max
0 V
Rated control supply voltage (Us) at DC - min
24 V
Rated control supply voltage (Us) at DC - max
24 V

Contacts

Number of auxiliary contacts (normally closed contacts)
3
Number of auxiliary contacts (normally open contacts)
0

Export product specification