Download document () of 20

191080
Model code: XC-303-C32-002

Eaton XC XC303 modular PLC, small PLC, programmable CODESYS 3, SD Slot, USB, 3x Ethernet, 2x CAN, RS485, four digital inputs/outputs

General specifications

Product Name
Eaton XC Modular PLC
Catalog Number
191080
Model Code
XC-303-C32-002
EAN
4015081915668
Product Length/Depth
108 mm
Product Height
65 mm
Product Width
85 mm
Product Weight
0.28 kg
Certifications
CE
EN 61131
UL listed
EAC
UL File No.: E205091
cULus Listed
Catalog Notes
Protective devices must be installed directly at the inductive load in order to prevent interference.
Global Catalog
191080

Product specifications

Type
Modular PLC XC300
Features
Short-circuit protection (digital outputs)
Air discharge
8 kV/4 kV, Air/contact discharge, ESD
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Pollution degree
2
Burst impulse
1 kV, Signal cable
2 kV, Supply cable
Climatic proofing
Dry heat to IEC 60068-2-2
Damp heat, constant, to IEC 60068-2-3
Air pressure
795 - 1080 hPa (operation)
Explosion safety category for dust
None
Environmental conditions
Condensation: prevent with appropriate measures
Explosion safety category for gas
None
Output current
0.5 A
Mounting method
Rail mounting possible
Voltage type
DC
Mounting position
Vertical (on horizontal top-hat rail)
Memory capacity
512,000 kByte
Number of channels
4, Digital Outputs
Safety performance level (EN ISO 13849-1)
None
SIL (IEC 61508)
None
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-20 °C
Ambient storage temperature - max
80 °C
Ambient storage temperature - min
-40 °C
Height of fall (IEC/EN 60068-2-32) - max
1 m
Number of HW-interfaces (industrial ethernet)
3
Number of HW-interfaces (other)
2
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (RS-232)
0
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
1
Number of HW-interfaces (USB)
1
Number of HW-interfaces (wireless)
0
Number of interfaces (PROFINET)
0
Number of outputs (analog)
0
Overvoltage category
II
Surge rating
0.5/0.5 kV, Supply cable, balanced/unbalanced), EMC
1 kV, Signal cable, unbalanced, EMC
Emitted interference
40 dB (at 30 - 230 MHz, Class A, radiated, high frequency)
47 dB (at 230 - 1000 MHz, Class A, radiated, high frequency)
Terminal capacity (AWG)
24 - 16
Electromagnetic fields
10 V/m at 0.08 - 1.0 GHz (according to IEC EN 61000-4-3)
1 V/m at 2 - 2.7 GHz (according to IEC EN 61000-4-3)
3 V/m at 1.4 - 2 GHz (according to IEC EN 61000-4-3)
Load current
Max. 6 A per 1.5 mm² (cross-sectional area)
Number of inputs (analog)
0
Connection type
Push-in spring-cage terminal, Connection design in TOP direction
Radiated RFI
10 V
Memory type
RAM
Number of outputs (digital)
4
Relative humidity
< 95 % (non-condensing)
Degree of protection
IP20
Number of relay outputs
5
Delay time
200 µs, Digital outputs, Delay on signal change and resistive load, from High to Low signal
200 µs, Digital outputs, Delay on signal change and resistive load, from Low to High signal
Protocol
MODBUS
TCP/IP
CAN
Other bus systems
EtherNet/IP
Digital outputs
Note: Protective devices must be installed directly at the inductive load in order to prevent interference.
Rated operational current (Ie)
2.8 A (supply input)
Heat dissipation
0.05 W (Digital inputs according to EN61131-2 Type 1, per active channel)
0.1 W (Digital outputs, internal, per active channel)
Functions
Redundancy
Additional program memory possible
Gauge pin
A1 (according to IEC/EN 60947-1)
Vibration resistance
5 - 8.4 / 8.4 -150 Hz, 3,5 mm / 1 g
Input current
≤ 1.1 mA (Digital inputs, low level)
2 mA (Ie)
≥ 2.3 mA (Digital inputs, high level)
Input delay
300 µs (rising edge)
300 µs (falling edge)
Shock resistance
15 g, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 11 ms, 9 Impacts
Input voltage
0 - 5 V (Digital inputs, low level)
24 V DC (Digital inputs)
15 - 30 V (Digital inputs, high level)
Number of time switches - max
1000
Processing time
0.001 ms
Static heat dissipation, non-current-dependent Pvs
8 W
Stripping length (main cable)
10 mm
Supply voltage at AC, 50 Hz - max
0 VAC
Supply voltage at AC, 50 Hz - min
0 VAC
Supply voltage at AC, 60 Hz - max
0 VAC
Supply voltage at AC, 60 Hz - min
0 VAC
Supply voltage at DC - max
30 VDC
Supply voltage at DC - min
18 VDC
Heat dissipation details
The max. heat dissipation is specified as the maximum power produced inside the device's housing.
Insulating material group
I
Terminal capacity (flexible)
0.2 - 1.5 mm², H 07V-K
System accessory
Yes
Model
Modular
Utilization factor
100 % (Ʃ IAmax = 2A)
Potential isolation
Between Digital inputs: no
Between Digital outputs: no
Number of inputs (digital)
4
Voltage dips
Voltage dips: 10 ms/Voltage fluctuations: Yes
Rated operational voltage
24 V
160 V (terminations)
Terminal capacity
0.25 - 0.75 mm², with ferrules with plastic collar according to DIN 46228-1 (ferrules crimped gas-tight)
Terminal capacity (flexible with ferrule)
0.25 - 1.5 mm², with ferrules without plastic collar according to DIN 46228-1 (ferrules crimped gas-tight)
0.25 - 1.5 mm², with ferrules with plastic collar according to DIN 46228-1 (ferrules crimped gas-tight)
Terminal capacity (solid)
0.2 - 1.5 mm², H07V-U

Export product specification