Download document () of 20

192613
Model code: XSDMV-240806-BF-2

Eaton xEnergy Main LV systems LV switchgear. Door for 2xNZM2, ventilated, IP31, W=600

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
192613
Model Code
XSDMV-240806-BF-2
EAN
4015081933426
Product Length/Depth
82 mm
Product Height
197 mm
Product Width
595 mm
Product Weight
7.5 kg
Compliances
RoHS conform
Global Catalog
192613

Product specifications

Surface finishing
Powder coating
Color
Gray
Degree of protection
IP31
NEMA Other
Material
Steel
Model
Panel door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.