Download document () of 20

192887
Model code: XSPEAL0606

Eaton xEnergy Main LV systems LV switchgear. Insert plate AL, cabler600 D=600

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
192887
Model Code
XSPEAL0606
EAN
9010238002296
Product Length/Depth
368 mm
Product Height
5 mm
Product Width
493 mm
Product Weight
2.58 kg
Compliances
RoHS conform
Global Catalog
192887

Product specifications

Color
Gray
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
0 mm
Material
Metal
Model
Floor plate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.