Download document () of 20

193076
Model code: XLSD5S163

Eaton xEnergy Light LV systems LV switchgear. Section door, closed IP55, left or right-hinged, HxW = 1600 x 300mm, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
193076
Model Code
XLSD5S163
EAN
9010238003781
Product Length/Depth
27 mm
Product Height
1540 mm
Product Width
292 mm
Product Weight
12.5 kg
Compliances
RoHS conform
Global Catalog
193076

Product specifications

Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP55
NEMA 4X
Material
Steel
Model
Stop door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.