Download document () of 20

193244
Model code: BPZ-DMT-600/12-L

Eaton xEnergy Basic LV systems Low voltage switchgear. Transparent door (sheet metal), left-hinged, internal locking, IP55, HxW=1230x605mm

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
193244
Model Code
BPZ-DMT-600/12-L
EAN
9010238007833
Product Length/Depth
45 mm
Product Height
1227 mm
Product Width
605 mm
Product Weight
10.2 kg
Compliances
RoHS conform
Global Catalog
193244

Product specifications

Type
Additional equipment
Features
Version as glazed door
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP55
NEMA Other
Material
Steel
Model
Stop door
Functions
Additional equipment

Export product specification