Download document () of 20

193254
Model code: BPZ-DMS-400/20-L

Eaton xEnergy Basic LV systems Low voltage switchgear. Metal door, left-hinged, internal locking, IP55, HxW=2030x405mm

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
193254
Model Code
BPZ-DMS-400/20-L
EAN
9010238007918
Product Length/Depth
45 mm
Product Height
2027 mm
Product Width
405 mm
Product Weight
11.3 kg
Compliances
RoHS conform
Global Catalog
193254

Product specifications

Type
Additional equipment
Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP55
NEMA Other
Material
Steel
Model
Stop door
Functions
Additional equipment

Export product specification