Download document () of 20
To be discontinued

193264
Model code: BPM-O-800/12-P-F3A-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Surface-mounted distribution board, IP55, HxWxD=1260x800x270mm

General specifications

Product Name
Eaton xEnergy Basic empty enclosure
Catalog Number
193264
Model Code
BPM-O-800/12-P-F3A-W
EAN
9010238008724
Product Length/Depth
270 mm
Product Height
1260 mm
Product Width
800 mm
Product Weight
40.3 kg
Compliances
RoHS conform
Global Catalog
193264

Product specifications

Type
Basic device
Features
EMC-version
Mounting plate depth-adjustable
Fitted with:
Door
Surface finishing
Powder coating
Degree of protection
IK10
IP55
Other
Grade material
Sheet steel
Material quality
Other
Color
White
Permissible load of the mounting plate according to IEC 62208 - max
0 N
Number of locks
0
RAL-number
9016
Material
Steel
Sheet steel
Mounting method
Surface mounting
Wall fastening
Functions
Basic device
Installation type
Floor standing wall model
Number of covers/doors
1
Suitable for
Metrical mounting
Permissible load of the enclosure according to IEC 62208 - max
0 N
Permissible load of the door(s) according to IEC 62208 - max
0 N
Thermal dissipation (Delta T = 20 K) according to IEC/TR 60890
0 W
Number of connector holes
0

Export product specification