Download document () of 20

193893
Model code: ARC-TMOD-1QD

Eaton Arc Fault Protection System ARCON LV systems Protective Relays. ARCON tripping module for quenching device

General specifications

Product Name
Eaton Arc Fault Protection System ARCON tripping module
Catalog Number
193893
Model Code
ARC-TMOD-1QD
EAN
9010238040649
Product Length/Depth
76.2 mm
Product Height
91.44 mm
Product Width
91.44 mm
Product Weight
1 kg
Compliances
RoHS conform
Global Catalog
193893

Export product specification