Download document () of 20

193937
Model code: BPZ-FP-S-1000/100-BL

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate, 1000/100-BL

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
193937
Model Code
BPZ-FP-S-1000/100-BL
EAN
9010238042766
Product Length/Depth
15 mm
Product Height
105 mm
Product Width
925 mm
Product Weight
1.2 kg
Compliances
RoHS conform
Global Catalog
193937

Product specifications

Type
Additional equipment
Number of height units
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building width
1000 mm
Surface finishing
Powder coating
Material
Steel
Functions
Additional equipment

Export product specification