Download document () of 20

195338
Model code: BPZ-KC-1/50PE-ALU

Eaton xEnergy Basic LV systems Low voltage switchgear. Terminal block 1x50mm², 160A Cu / 145A Al, PE

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
195338
Model Code
BPZ-KC-1/50PE-ALU
EAN
9010238092129
Product Length/Depth
49 mm
Product Height
43 mm
Product Width
18 mm
Product Weight
39.1 g
Compliances
RoHS conform
Global Catalog
195338

Product specifications

Functions
Additional equipment
Conductor cross section (flexible, fine-strand) with cable end sleeve - max
35 mm²
Conductor cross section (flexible, fine-strand) with cable end sleeve - min
35 mm²
Conductor cross section (solid, solid-strand) - max
50 mm²
Conductor cross section (solid, solid-strand) - min
50 mm²
Amperage rating
160 A
Number of poles
Single-pole
Number of clamp positions per pole
1

Export product specification