Download document () of 20

195384
Model code: MDB-BI-12060/TWIN/DIN

Eaton Metering Board BI-Skap/TKS LV systems Final Distribution Boards. TWIN Surface-mounted installation distributor with DIN rail insert, IP55, HxWxD=1200x615x265mm

General specifications

Product Name
Eaton Metering Board BI-Skap/TKS LV systems Final Distribution Boards
Catalog Number
195384
Model Code
MDB-BI-12060/TWIN/DIN
EAN
9010238092563
Product Length/Depth
265 mm
Product Height
1200 mm
Product Width
615 mm
Product Weight
36 kg
Compliances
RoHS conform
Certifications
IEC/EN 62208
Global Catalog
195384

Product specifications

Special features
Empty cabinet. Supplied without circuit protection devices and without wiring
Type
  • TKS Norway
  • Extended
Voltage rating
230/400
Features
EMC-version
Earthing terminal block
Fitted with:
Lock
Mounting plate
Enclosure material
Aluminum
Built-in height
1200 mm
Built-in width
615 mm
Cable entry postion
Cable plugs at bottom of enclosure
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-40 °C
Built-in depth
265 mm
Closure type
Other
Cover/door model
Closed
Cover/door type
Door
Door with 3-point-locking system and rotary-handle
Single
RAL-number
7035
Width in number of modular spacings
24
Ambient operating temperature details
-40 - +40
Application
Outdoor
Color
Gray
Number of rows
6
Frequency rating of contacts
50 Hz
Module rack type
DIN rail
Degree of protection
IP55
IK10 (impact resistance)
Number of module space units per row
(4x 24) + (2x 11)
Protection class
I (earthed)
Protective shrouding material
Metal
Functions
Basic device
Meter Cabinet
Sealable
Material
Aluminum, powder-coated
Mounting method
DIN-rail
Surface mounted (plaster)
Internal depth
156 mm
Number of openings for socket outlets
0

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.