Download document () of 20

196137
Model code: XLST4653

Eaton xEnergy Light LV systems LV switchgear. Top Panel, IP42, for WxD = 650 x 300mm, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196137
Model Code
XLST4653
EAN
9008790952999
Product Length/Depth
81 mm
Product Height
182 mm
Product Width
557 mm
Product Weight
3.39 kg
Compliances
RoHS conform
Global Catalog
196137

Product specifications

Fitted with:
De-aeration
Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
300 mm
Suitable for enclosure building width
650 mm
Material
Steel
Suitable for
Roof planking
Bottom planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.