Download document () of 20

196169
Model code: XLST5F655

Eaton xEnergy Light LV systems LV switchgear. Bottom-/top plate for F3A flanges, for WxD = 650 x 500mm, IP55, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196169
Model Code
XLST5F655
EAN
9008790953316
Product Length/Depth
18 mm
Product Height
382 mm
Product Width
557 mm
Product Weight
2.11 kg
Compliances
RoHS conform
Global Catalog
196169

Product specifications

Fitted with:
Cable entry
Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
500 mm
Suitable for enclosure building width
650 mm
Material
Steel
Suitable for
Bottom planking
Roof planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.