Download document () of 20

196259
Model code: XLPA16B6

Eaton xEnergy Light LV systems LV switchgear. Separation, ACB module, width 600mm

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196259
Model Code
XLPA16B6
EAN
9008790954054
Product Length/Depth
43 mm
Product Height
540 mm
Product Width
521 mm
Product Weight
3 kg
Compliances
RoHS conform
Global Catalog
196259

Product specifications

Construction type
Individual part
Fitted with:
Cable entry
Surface finishing
Galvanized
Color
Gray
Modular spacing
0 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
600 mm
Material
Steel
Suitable for
Internal separation form 2b
Internal separation form 4a
Internal separation form 3b
Internal separation form 4b
Internal separation form 2a
Internal separation form 3a

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.