Download document () of 20

196309
Model code: XLASAD

Eaton xEnergy Light LV systems LV switchgear, Bracket for GRP stabilizers (set of 10)

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196309
Model Code
XLASAD
EAN
9008790954337
Product Length/Depth
40 mm
Product Height
30 mm
Product Width
45 mm
Product Weight
0.5 kg
Compliances
RoHS conform
Global Catalog
196309

Product specifications

Accessory/spare part type
Mounting angle bracket
Accessory
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.