Download document () of 20

196392
Model code: XLMMSH254

Eaton xEnergy Light LV systems LV switchgear. Mounting plate for MCCBs/Fuse Switch Disconnectors, HxW 250 x 400mm

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196392
Model Code
XLMMSH254
EAN
9008790955136
Product Length/Depth
72 mm
Product Height
244 mm
Product Width
299.5 mm
Product Weight
1.7 kg
Compliances
RoHS conform
Global Catalog
196392

Product specifications

Features
Perforated
Surface protection
Galvanized
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.