Download document () of 20

1965034
Model code: INM154

Eaton Medusa LV systems Final Distribution Boards. Medusa accessories, flange for cable entry, cables are pushed through the gland plate insert

General specifications

Product Name
Eaton Medusa flange
Catalog Number
1965034
Model Code
INM154
EAN
8711426958012
Product Length/Depth
222 mm
Product Height
43 mm
Product Width
60 mm
Product Weight
0.058 kg
Compliances
RoHS conform
Global Catalog
1965034

Product specifications

Special features
Accessories and fittings Input module, all-round closed for Medusa 18 x 12 millimeter Punctulas
Type
Accessories and fittings
Number of conduit lead-ins
12
Suitable for cable diameter - max
18 mm
Suitable for cable diameter - min
18 mm
For tube diameter
Other

Export product specification