Eaton Systeem 55 LV systems Final Distribution Boards. System 55 and Medusa cable entry, H2
Product Name |
Eaton Systeem 55 cable entry box
|
Catalog Number |
1965916
|
Model Code |
HIH2
|
EAN |
8711426424579
|
Product Length/Depth |
225 mm
|
Product Height |
68 mm
|
Product Width |
152 mm
|
Product Weight |
0.42 kg
|
Compliances |
RoHS conform
|
Global Catalog |
1965916
|
Special features |
Accessories and fittings
Cable entry, for 2 cables
Door opening 154 mm
Cable diameter 45 mm
Height = 142 mm, excluding rubber ring(s)
|
Type |
Accessories and fittings
|
Color |
Black
|
RAL-number (Akin) |
9005
|
Material |
Plastic
|
Model |
Conduit inlet
|
Suitable for |
Built-up box flush-mounted switching equipment
|