Download document () of 20

196792
Model code: BPZ-DMS-800/12-P-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Steel sheet door with clip-down handle IP55 HxW=1230x770mm, W

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
196792
Model Code
BPZ-DMS-800/12-P-W
EAN
9008790982347
Product Length/Depth
55 mm
Product Height
1227 mm
Product Width
770 mm
Product Weight
10.2 kg
Compliances
RoHS conform
Global Catalog
196792

Product specifications

Type
Additional equipment
Features
EMC-version
Surface finishing
Powder coating
Color
White
Degree of protection
IP55
NEMA Other
Material
Steel
Model
Stop door
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.