Download document () of 20

196847
Model code: SRCD1COD

Eaton Distribution parts. Digital Light intensity time switch, DIN rail 2 TE, weekly program, 1 channel, changeover contact, external light sensor Surface-mounted, 1-99000 Lux, push terminals

General specifications

Product Name
Eaton Distribution parts
Catalog Number
196847
Model Code
SRCD1COD
EAN
9008790990434
Product Length/Depth
69.2 mm
Product Height
90.1 mm
Product Width
35.8 mm
Product Weight
0.179 kg
Compliances
RoHS conform
Global Catalog
196847

Product specifications

Mounting method
DIN rail
Features
Push button input
With programmable overnight shutoff
Adjustment range brightness value - max
99000 lx
Adjustment range brightness value - min
1 lx
Conductor length light sensor - max
100 m
Frequency rating - max
60 Hz
Frequency rating - min
50 Hz
Heat dissipation capacity
1.5 W
Incandescent lamp load - max
2600 W
Load fluorescent lamp - max
2600 VA
Load fluorescent lamp (duo circuit) - max
2600 VA
Load fluorescent lamp (parallel compensated) - max
1300 VA
Rated operational voltage (Ue) - max
230 V
Degree of protection
IP20
Rated switch current
16 A
Static heat dissipation, non-current-dependent
0.8 W
Switching current (cos phi = 0.6) - max
10 A
Switching power LED - max
600 W
Voltage rating of light sensor
0 V
Width in number of modular spacings
2
Built-in depth
69.2 mm
Degree of protection (light sensor)
IP55
Mounting method (light sensor)
Wall surface mounted
Protection class (light sensor)
III

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.