Download document () of 20

199328
Model code: NHI11-PKZ0-PI

Eaton Moeller® series NHI Accessory Standard auxiliary contact, 1 N/O, 1 N/C, Side mounting, Push in terminals

General specifications

Product Name
Eaton Moeller® series NHI Accessory Standard auxiliary contact
Catalog Number
199328
Model Code
NHI11-PKZ0-PI
EAN
4015081974122
Product Length/Depth
68 mm
Product Height
92 mm
Product Width
15 mm
Product Weight
0.044 kg
Compliances
CE Marked
RoHS conform
Certifications
CSA File No.: 165628
CSA Class No.: 3211-05
UL File No.: E36332
UL Category Control No.: NLRV
UL 508
CE marking
CSA-C22.2 No. 14
IEC 60947-4-1
UL
CSA

Features & Functions

Features
Interlocked opposing contacts

General information

Electric connection type
Spring clamp connection
Push in terminals
Lifespan, electrical
50,000 Operations
Model
Top mounting
Mounting method
Side mounting
Mounting method
Side mounting
Overvoltage category
III
Pollution degree
3
Rated impulse withstand voltage (Uimp)
6000 V AC
Used with
Motor protective circuit-breaker

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
55 °C

Terminal capacities

Terminal capacity (solid)
1 x (0.5 - 2.5) mm²
2 x (0.5 - 2.5) mm²
Terminal capacity (solid/stranded AWG)
20 - 14
Terminal capacity (flexible with unisolated ferrule)
1 x (0.5 - 2.5) mm²
2 x (0.5 - 2.5) mm²
Terminal capacity (flexible with ultrasonic welded cable end)
1 x (0.5 - 2.5) mm²
2 x (0.5 - 2.5) mm²

Electrical rating

Rated operational current (Ie) at AC-15, 220 V, 230 V, 240 V
3.5 A
Rated operational current (Ie) at AC-15, 380 V, 400 V, 415 V
2 A
Rated operational current (Ie) at DC-13, 110 V
0.5 A
Rated operational current (Ie) at DC-13, 220 V, 230 V
0.25 A
Rated operational current (Ie) at DC-13, 24 V
2 A
Rated operational current (Ie) at DC-13, 60 V
1 A
Rated operational voltage (Ue) at AC - max
500 V
Rated operational voltage (Ue) at DC - max
250 V
Safe isolation
440 V, Between auxiliary contacts and main contacts, According to EN 61140

Switching capacity

Switching capacity (auxiliary contacts, general use)
5 A, 600 V AC, (UL/CSA)
1 A, 250 V DC, (UL/CSA)
Switching capacity (auxiliary contacts, pilot duty)
A600, AC operated (UL/CSA)
Q300, DC operated (UL/CSA)

Contacts

Control circuit reliability
< 2 λ, < 1 failure at 100,000,000 Operations (at Uₑ = 24 V DC, Umin = 17 V, Imin = 5.4 mA)
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
1
Number of contacts (normally open contacts)
1

Export product specification