Download document () of 20

207604
Model code: KT-M32

Eaton xEffect Accessories LV systems Accessories and replacement parts for LV switchgear. Diaphragm grommet, M32

General specifications

Product Name
Eaton xEffect Accessories LV systems Accessories and replacement parts for LV switchgear
Catalog Number
207604
Model Code
KT-M32
EAN
4015082076047
Product Length/Depth
20 mm
Product Height
35 mm
Product Width
35 mm
Product Weight
0.004 kg
Compliances
RoHS conform
Global Catalog
207604

Product specifications

Used with
H03VV-F 0.75 mm² (3x)
NYM 16 mm² (4x) or 10 mm² (5x)
Diaphragm grommets
Special features
With integral push-through diaphragm
Type
General switchboard accessory
Features
Gastight
Halogen free
Watertight
Thread size
M32
Stress fracture risk
Relative high
Bore diameter
32.5 mm
For outer cable diameter - max
25 mm
For outer cable diameter - min
1 mm
For wall thickness - max
9.5 mm
For wall thickness - min
1 mm
Number of cables - max
1
Number of cables - min
1
Opening diameter
32.5 mm
Operating temperature - max
40 °C
Operating temperature - min
-5 °C
Suitable for cable diameter - max
25 mm
Suitable for cable diameter - min
1 mm
Thread size (PG)
0
Pollution degree
3
Cable entry type
Round
M32
Surface finishing
RAL 7035, light gray
Color
Light gray (RAL 7035)
Gray
Degree of protection
IP66
Surface protection
Other
Accessory/spare part type
Metric diaphragm grommets
Cable grommets
Cable management
Chemical resistance
Resistant against: alcohol, animal and plant fat, brine, light acids, water
Material quality
Polyethylene (PE)
Material
Other
Halogen free
PE and thermoplastic elastomer
Silicone free
Model
Closed
Overvoltage category
III
Temperature resistance
Temperature resistant: -40 °C - 80 °C, short-time up to approx. 100 °C

Export product specification