Download document () of 20

212061
Model code: AZ-XAA(12-60VAC)

Eaton Distribution parts. Shunt release, up to 125A, 12-60V, 1HP

General specifications

Product Name
Eaton Distribution parts
Catalog Number
212061
Model Code
AZ-XAA(12-60VAC)
EAN
4015082120610
Product Length/Depth
80 mm
Product Height
75 mm
Product Width
39.1 mm
Product Weight
0.159 kg
Compliances
RoHS conform
Global Catalog
212061

Product specifications

Used with
Accessory
Accessory for miniature circuit breaker
Accessory/spare part type
Shunt release
Degree of protection
IP40
Frame
Standard front dimension: 45 mm
Frequency rating
50 Hz / 60 Hz
Admissible back-up fuse
Inherently short-circuit-proof
Mounting method
Top-hat rail IEC/EN 60715
Additional equipment required
Shunt release (for power circuit breaker)
Terminal protection
Protection against electric shock to IEC 536
Terminal type
Twin-purpose terminals
Voltage range
12 V AC - 60 V AC
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-5 °C
Assembly width
1 TE
Enclosure width
90 mm
Inrush current at AC
38 A
Inrush current at DC
34 A
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
1
Number of contacts (normally open contacts)
1
Number of poles at main contact unit - max
1
Number of switches (fault signal)
0
Pick-up time AC
2.1 ms
Rated insulation voltage (Ui)
440 VAC
Voltage type
AC/DC
Functions
Shunt release (for power circuit breaker)
Duty factor
2 ms
Device fitting
Miniature circuit breaker (MCB)
Type
  • Accessory
  • Accessory for miniature circuit breaker
Special features
IP20 (switch)
Mounting width
17.5 mm (1 space unit)
Lifespan, mechanical
4000 operations
Rated operational voltage (Ue) - max
60 V
Rated switch current
0 A
Suitable for current of main contact unit - max
0 A
Terminal capacity (cable)
1 mm² - 25 mm² (1x)
1 mm² - 4 mm² (2x)
Terminal capacity (solid wire)
1 mm² - 4 mm² (2x)
1 mm² - 25 mm² (1x)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.