Download document () of 20

216423
Model code: M22-XD-R

Eaton Moeller® series M22 Button plate, flat red, blank

General specifications

Product Name
Eaton Moeller® series M22 Accessory Button plate
Catalog Number
216423
Model Code
M22-XD-R
EAN
4015082164232
Product Length/Depth
24 mm
Product Height
3 mm
Product Width
24 mm
Product Weight
0.002 kg
Compliances
CE Marked
Certifications
IEC 60947
EN 60947
UL 508
CSA Std. C22.2 No. 14
CSA
IEC/EN 60947
UL
UL Category Control No.: NKCR
CSA File No.: 012528
CSA Class No.: 3211-03
CE
UL File No.: E29184
CSA-C22.2 No. 14

Export product specification