Download document () of 20

216973
Model code: M22-DLH-B

Eaton Moeller® series M22 Illuminated pushbutton actuator, RMQ-Titan, Extended, momentary, Blue, Blank, Bezel: titanium

General specifications

Product Name
Eaton Moeller® series M22 Illuminated pushbutton actuator
Catalog Number
216973
Model Code
M22-DLH-B
EAN
4015082169732
Product Length/Depth
30 mm
Product Height
35 mm
Product Width
30 mm
Product Weight
0.012 kg
Compliances
CE Marked
Certifications
EN 60947-5
UL 508
CSA Std. C22.2 No. 94-91
IEC 60947-5
CSA Std. C22.2 No. 14-05
VDE
CE
CSA
IEC/EN 60947
UL File No.: E29184
CSA-C22.2 No. 14-05
CSA Class No.: 3211-03
CSA-C22.2 No. 94-91
VDE 0660
CSA File No.: 012528
IEC/EN 60947-5
UL
UL Category Control No.: NKCR
DNV
GL
LR

Export product specification