Download document () of 20

217436
Model code: M22-WRK3-*

Eaton Moeller® series M22 Selector switch, RMQ-Titan, With thumb-grip, maintained, 3 positions, selectable, Bezel: titanium

General specifications

Product Name
Eaton Moeller® series M22 selector switch
Catalog Number
217436
Model Code
M22-WRK3-*
Product Length/Depth
46 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.013 kg
Compliances
CE Marked
Certifications
CSA Std. C22.2 No. 14-05
UL 508
IEC 60947-5
EN 60947-5
CSA Std. C22.2 No. 94-91
VDE
CSA
CSA-C22.2 No. 94-91
IEC/EN 60947
VDE 0660
UL
UL Category Control No.: NKCR
UL File No.: E29184
CE
IEC/EN 60947-5
CSA Class No.: 3211-03
CSA File No.: 012528
CSA-C22.2 No. 14-05
DNV
GL
LR
Global Catalog
217436

Product specifications

Type
Selector switch actuator
Accessories
Thumb grip
Actuator color
Black
Actuator function
Switching function latching
Maintained
10.10 Temperature rise
Not applicable.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Plunger bridge for the middle contact
Front ring
Operating frequency
2000 Operations/h
Pollution degree
3
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Connection to SmartWire-DT
With SWD-RMQ connections
Yes
Actuator type
Toggle
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
80 °C
Ambient storage temperature - min
40 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Force for positive opening - min
0 N
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Opening diameter
22.5 mm
Opening height
0 mm
Operating torque
0.3 Nm
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
0 W
Width opening
0 mm
Bezel color
Titanium
Shock resistance
Mechanical, According to IEC/EN 60068-2-27
30 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Color
Black
Bezel material
Plastic
Design
With thumb-grip
Classical
Mounting position
As required
Overvoltage category
III
Degree of protection
NEMA 4X, 13
Degree of protection (front side)
IP66
Functions
Stay-put/spring-return function, can be changed with coding parts M22-XC-Y
Indicator color
Other
Lens type
Round
Lifespan, mechanical
100,000 Operations
Number of switch positions
3
Size
Front diameter: 29.7 mm
Product category
RMQ-Titan

Export product specification