Download document () of 20

22 FTFGV

Eaton B-Line series wireway telescoping fitting, Lay-in, Wireway telescoping fitting, NEMA 1, Galvanized steel, 2.5" X 2.5"

General specifications

Product Name
Eaton B-Line series wireway telescoping fitting
Catalog Number
22 FTFGV
UPC
782051011234
Product Length/Depth
12 in
Product Height
2.75 in
Product Width
2.87 in
Product Weight
2.524 lb
Certifications
UL Listed
CSA C22.2.
NEMA
Global Catalog
22 FTFGV

Product specifications

Material
Galvanized steel
Degree of protection
1
Type
Wireway telescoping fitting
Wiring method
Lay in

Export product specification