Download document () of 20

231272
Model code: M22-ASI-CS

Eaton Moeller® series M22 ASI-Slave safety, 2I, 1Q, spring clamp connection

General specifications

Product Name
Eaton Moeller® series M22 AS-interface connection
Catalog Number
231272
Model Code
M22-ASI-CS
EAN
4015082312725
Product Length/Depth
40 mm
Product Height
30 mm
Product Width
40 mm
Product Weight
0.017 kg
Certifications
EN 50178
EN 50295_x
IEC/EN 60947-5
UL 508
CSA
CSA Class No.: 3211-03
UL File No.: E29184
UL
CSA-C22.2 No. 14-05
UL Category Control No.: NKCR
CSA File No.: 012528
CE
CSA-C22.2 No. 94-91
Global Catalog
231272

Product specifications

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Addressing
Address set via connection to AS-Interface cable
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Connection to SmartWire-DT
No
Mounting position
As required
Output
Output for 1 LED element: M22-LED-...
1 Output (19 V/8 mA), Emergency-Stop circuits, Short-circuit proof
1 Output
Connection type
Base fixing for RMQ-Titan
Degree of protection
IP00
Protocol
AS-Interface (S-7.B.E)
Shock resistance
Mechanical, According to IEC/EN 60068-2-27
30 g, Mechanical, According to IEC/EN 60068-2-27, Shock duration 11 ms
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Built-in diameter
0 mm
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Current consumption
45 mA, max. total current, Emergency-Stop circuits
Input
Inputs for 2 contact elements (M22-K01 (N/C), M22-K01 (N/O))
2-channel inputs (22 V/5 mA, AS-Interface, moduled by code sequence, 2 break contact sets RMQ-Titan M22-K01)
1 dual-channel input
LED indicator
Status indication of Power AS-Interface cable: Green LED on the back
Status indication of Error AS-Interface, failure of AS-Interface master: Red LED on the back
Number of appliances to build in
0
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
1.5 W
Product category
Accessories

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.