Download document () of 20

248266
Model code: ZP-A40/3N

ZP-A40/3N. Off switch, 3-phase+N, 40A

General specifications

Product Name
Eaton Distribution parts
Catalog Number
248266
Model Code
ZP-A40/3N
EAN
4015082482664
Product Length/Depth
80 mm
Product Height
75 mm
Product Width
72 mm
Product Weight
0.38 kg
Compliances
CE Marked
RoHS conform
Global Catalog
248266

Product specifications

Degree of protection
IP40
Imprint/indication
Symbol "arrows"
Lamp socket
Other
Built-in depth
60 mm
Lamp power
0 W
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
3
Amperage rating
40 A
Color calotte
Other
Switch type
Off switch
Rated short-time withstand current (Icw)
3 kA
Voltage type
AC
Lamp type
Other
Number of contacts (normally open contacts)
3
Rated operational voltage (Ue) - max
400 V
Rated switching capacity
0 kA
Voltage rating - min
230 V
Width in number of modular spacings
4
Number of poles
Four-pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.