Photo is representative
                                
                                
                                    
                                    Download
                                
                                
                                Eaton Distribution parts. Motor-Protective Circuit-Breakers, 16-25A, 3p
| Product Name | 
                                            
                                            
                                             
                                                Eaton Distribution parts
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                248413
                                             
                                         | 
                                    
| Model Code | 
                                            
                                            
                                             
                                                Z-MS-25/3
                                             
                                         | 
                                    
| EAN | 
                                            
                                            
                                             
                                                4015082484132
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                80 mm
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                75 mm
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                54 mm
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                0.366 kg
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                RoHS conform
                                             
                                         | 
                                    
| Global Catalog | 
                                            
                                            
                                             
                                                248413
                                             
                                         | 
                                    
| Actuator type | 
                                            
                                            
                                             
                                                Rocker lever
                                             
                                         | 
                                    
| Switch off technique | 
                                            
                                            
                                             
                                                Magnetic
                                             
                                         | 
                                    
| Adjustment range short-term delayed short-circuit release - min | 
                                            
                                            
                                             
                                                250 A
                                             
                                         | 
                                    
| Adjustment range undelayed short-circuit release - max | 
                                            
                                            
                                             
                                                325 A
                                             
                                         | 
                                    
| Adjustment range undelayed short-circuit release - min | 
                                            
                                            
                                             
                                                250 A
                                             
                                         | 
                                    
| Heat dissipation per pole, current-dependent | 
                                            
                                            
                                             
                                                4.17 W
                                             
                                         | 
                                    
| Overload release current setting - max | 
                                            
                                            
                                             
                                                25 A
                                             
                                         | 
                                    
| Overload release current setting - min | 
                                            
                                            
                                             
                                                16 A
                                             
                                         | 
                                    
| Rated operating power at AC-3, 230 V | 
                                            
                                            
                                             
                                                0 kW
                                             
                                         | 
                                    
| Rated operating power at AC-3, 400 V | 
                                            
                                            
                                             
                                                11 kW
                                             
                                         | 
                                    
| Rated operating voltage (Ue) - max | 
                                            
                                            
                                             
                                                400 V
                                             
                                         | 
                                    
| Rated operating voltage (Ue) - min | 
                                            
                                            
                                             
                                                400 V
                                             
                                         | 
                                    
| Rated operational current for specified heat dissipation (In) | 
                                            
                                            
                                             
                                                25 A
                                             
                                         | 
                                    
| Rated short-circuit breaking capacity at 400 V AC | 
                                            
                                            
                                             
                                                10 kA
                                             
                                         | 
                                    
| Rated uninterrupted current (Iu) | 
                                            
                                            
                                             
                                                20 A
                                             
                                         | 
                                    
| Fitted with: | 
                                            
                                            
                                             
                                                Thermal protection
                                             
                                         | 
                                    
| Degree of protection | 
                                            
                                            
                                             
                                                IP20
                                             
                                         | 
                                    
| Equipment heat dissipation, current-dependent | 
                                            
                                            
                                             
                                                12.5 W
                                             
                                         | 
                                    
| Device construction | 
                                            
                                            
                                             
                                                Complete device in housing
                                             
                                         | 
                                    
| Electrical connection type of main circuit | 
                                            
                                            
                                             
                                                Screw connection
                                             
                                         | 
                                    
| Number of poles | 
                                            
                                            
                                             
                                                Three-pole
                                             
                                         |