Download document () of 20

248434
Model code: Z-NHK

Eaton Distribution parts. Auxiliary contact, for PKDM, PFIM, PFR, PFHM, dRCM, 2W, 0.5HP

General specifications

Product Name
Eaton Distribution parts
Catalog Number
248434
Model Code
Z-NHK
EAN
4015082484347
Product Length/Depth
80 mm
Product Height
75 mm
Product Width
8.8 mm
Product Weight
0.045 kg
Compliances
RoHS conform
Certifications
CE marking
CSA (Class No. 1437-01)
UL (File No. E257181)
North America (UL listed, CSA certified)
CSA-C22.2 No. 5-09
UL 489
IEC/EN 60898
UL (Category Control Number DIHS, DIHS7)
CSA (File No. 204453)
EN45545-2
IEC 61373
Global Catalog
248434

Product specifications

Used with
Trigger signal contact
Accessory
Accessory for combined residual current/power circuit breaker
Accessory for miniature circuit breaker
Accessory for residual current circuit breaker
Voltage rating
230 V AC
Amperage Rating
2 A
Accessory/spare part type
Tripping signal contacts
Degree of protection
UL/CSA Type: -
IP40
IP20 (IEC)
Frame
Standard front dimension: 45 mm
Frequency rating
50 Hz / 60 Hz
Rated impulse withstand voltage (Uimp)
2.5 kV
Mounting method
For fitting on right to: FI
For fitting on left to: LS, FI/LS
Can be fitted to left of FAZ-…-NA, FAZ-…-RT, FAZ-XAA-NA…
Additional equipment required
Signaling switch
Admissible back-up fuse - max
6 A gL
Terminal protection
Busbar tag shroud to BGV A3
Terminal type
Lift terminals
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-5 °C
Assembly width
0.5 TE
Conventional thermal current Ith of auxiliary contacts (1-pole, open)
2 A
Enclosure width
80 mm
Number of contacts (change-over contacts)
2
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0
Number of poles at main contact unit - max
2
Number of switches (fault signal)
0
Rated conditional short-circuit current (Iq) with 6 a back-up fuse
1 kA
Rated insulation voltage (Ui)
250 VAC
Voltage type
AC
Functions
Auxiliary switch
Contact function
2 C/O
Device fitting
Universal
Type
  • Accessory
  • Accessory for combined residual current/power circuit breaker
  • Accessory for miniature circuit breaker
  • Accessory for residual current circuit breaker
Application
Switchgear for industrial and advanced commercial applications
Mounting width
8.8 mm (0.5 space units)
Rated operational voltage (Ue) - max
250 V
Rated switch current
4 A
Suitable for current of main contact unit - max
4 A
Voltage rating per contact - min
5 VDC
Rated operational current
2 A (250 V AC-15)
3 A (250 V AC-12)
0.5 A (110 V DC-13)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.